IESNA:LM-63-2002
[TEST]P1197800
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-730-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5766
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
676.5 847.1 1001.3 1120.6 1217.9 1273 1298.9 1308.1 1354.8 1454.9
1620 1828.7 2034.1 2198.1 2341.5 2472.5 2555.2 2576.4 2525.5 2396.6
2136.4 1686.7 1392.4 1166.1 923.6 649.7 427.1 299.4 233.6 201.8
183 153.9 130.4 45.2 22 3.6 0
676.5 853 1008.7 1130.1 1219.4 1279.8 1310.8 1319.4 1358.1 1448.3
1601 1805.5 2007 2176.6 2321.6 2452.5 2550.8 2586.2 2553.7 2444.5
2227.2 1811.7 1448.6 1216.4 976.8 708.4 465.8 314.3 241.1 208.9
184.8 156.3 131.6 56 23.5 4.5 0
676.5 845.6 998.3 1120.9 1216.4 1285.8 1324.2 1340.6 1370.9 1451.9
1581.9 1763.5 1957 2127.5 2265.3 2375.4 2478.7 2529 2516.2 2429
2254.3 1968.9 1569.4 1290.9 1053 792.9 529.5 351.8 260.1 216.1
190.8 166.1 142.3 108.6 55.4 6.5 0
676.5 845.6 993.8 1116.1 1218.2 1296.5 1348.9 1376.3 1404.9 1467.4
1564.1 1704.9 1872.1 2032.6 2161.7 2267.7 2356.7 2428.7 2448.1 2419.5
2314.4 2119.5 1845.7 1521.5 1216.4 945.3 661.1 423.2 288.7 219.7
189.6 164.6 140.5 111.9 78.6 30.7 0
676.5 820.6 964.3 1089.9 1197.7 1292.9 1368.8 1419.1 1451.3 1500.7
1581.1 1684.3 1818 1954 2076.3 2181.7 2267.4 2343.6 2397.8 2412.4
2383.5 2294.8 2122.8 1862.6 1558.7 1248.3 930.1 613.1 385.1 258.3
197 175 152.1 116.1 78.3 24.4 0
676.5 807.5 937.3 1059.6 1172.7 1277.5 1372.7 1448 1499.2 1547.1
1607.2 1693.6 1793.6 1912.3 2032 2151 2252.2 2331.4 2391.2 2440.6
2479 2466.2 2412.4 2290 2078.7 1804.9 1452.8 1114.1 749.2 462.5
300 205.1 148.5 89.9 45.2 11.9 0
676.5 782.5 895.3 1010.5 1122.4 1232.2 1338.2 1432.5 1510.8 1573.6
1637.3 1707 1783.4 1878.7 1987.9 2111.7 2239.1 2362.1 2471 2566.8
2654 2749.9 2793 2819.8 2813.9 2692.4 2460.6 2091.2 1602.5 1085.5
626.5 325.3 166.1 95.8 46.7 16.1 0
676.5 763.4 853.9 952.7 1055.1 1151.9 1255.7 1356.6 1453.7 1539.4
1625.1 1704.6 1776.6 1854.3 1935.8 2023.3 2124.8 2239.7 2365.3 2498.7
2644.2 2853.2 3021.9 3124.9 3242.2 3327 3338 3224 2927.6 2447.8
1783.4 1151 586.6 239.3 85.4 16.7 0
676.5 729.2 792.9 866.7 947.7 1033.4 1120.6 1206.9 1292.3 1380.1
1472.1 1557.2 1649.8 1746.5 1847.1 1948 2060 2185.6 2324.6 2482
2665.9 2944.8 3221.6 3411.2 3653.2 3938 4242.8 4446.1 4402.7 3993.4
3150.8 2042.7 866.4 264.6 83.3 17.3 0
676.5 723.3 786.7 854.5 931 1012 1094.7 1177.2 1258.7 1341.5
1423 1507.5 1596.8 1693.6 1793.6 1897.4 2012.9 2140.6 2283.5 2446.3
2629.9 2925.2 3204.1 3409.4 3668.1 3978.5 4311.3 4523.2 4483 4047.9
3132 1915.3 734 202.7 65.5 14.9 0
676.5 700.6 733.4 777.4 830.7 888.7 947.4 1009 1072.7 1137
1201.9 1268.8 1336.4 1407.8 1484.6 1565.9 1655.2 1756.4 1878.4 2017.7
2187.3 2457 2661.5 2863.3 3109.4 3405.6 3683.6 3804.1 3678.2 3198.1
2360.9 1314.1 378.9 79.5 26.5 6 0
676.5 684 702.4 728.9 765.5 805.1 848.3 892.6 937.6 985.5
1032.2 1077.2 1123.6 1169.7 1218.5 1270 1324.2 1390 1466.2 1565
1707.8 1885.2 2006.1 2141.2 2302.8 2479 2599.3 2557.3 2347.2 1953.1
1410.5 721.8 235.4 70.2 24.1 5.7 0
676.5 669.1 671.8 684 703.9 724.5 751.5 778.3 804.8 832.5
856.6 878.3 896.5 913.2 924.8 932.2 939.6 944.7 953 972.4
1018.8 1046.2 1051.3 1061.4 1077.2 1091.4 1052.4 928.9 752.7 557.8
379.2 214.9 107.7 45.5 22 7.7 0
676.5 637.8 614.9 603 601.8 606.6 614.6 623.6 629.8 633.7
633.4 625.9 614.3 598 576.2 549.7 517.9 484.9 454.5 426.2
397 371.2 349.4 331.6 316.1 300.3 280.7 254.2 217.6 168.5
122.6 90.2 62.5 40.2 22.9 6.5 0
676.5 609 567 548.5 544.1 548 556.3 565.2 569.7 568.5
562.2 551.2 535.2 515.2 492 468.2 443.5 418.8 394.4 367.6
340.5 316.1 298.2 287.5 283.4 283.9 283.4 275 254.5 220.3
167.6 115.5 81 53.3 26.5 6 0
676.5 586.3 535.7 515.8 516.7 528 540.5 548.5 549.1 543.8
533.4 518.5 500.9 480.7 459.3 438.1 415.8 392.3 368.2 345.9
328.9 314.3 304.5 298.2 292.9 286.6 276.8 266.7 254.2 234.2
203.9 160.1 105.1 58 27.7 6 0
676.5 564.6 512.5 499.1 507.5 522.9 535.2 541.1 538.7 529.5
515.2 498.2 478.6 459.3 438.7 418.8 405.1 388.7 368.2 351.8
340.8 326.2 303.3 285.1 273.2 261.6 249.7 237.8 227.1 217.3
205.7 186.9 153 117.3 68.8 16.7 0
676.5 552.4 500.3 492.9 507.2 522.1 534.3 537.8 532.2 517.6
500 480.1 458.7 439.6 423.2 414 403 391.7 380.7 356.3
334.5 317.3 300 283.9 267.3 252.7 238.4 225.3 211.6 195.8
180.4 166.4 145.8 125.9 88.1 34.2 0
676.5 542 492.6 491.7 507.5 521.8 532.5 533.7 525 509.3
489.3 467.3 447.6 429.5 417.3 406.9 393.5 375.3 359.2 339.9
325 308.4 292 277.1 264.6 251.8 238.1 224.1 207.8 189.6
169.7 152.1 129.5 97.9 64.9 27.1 0
676.5 536 488.7 491.4 508.7 522.7 532.2 530.4 519.4 500.6
477.4 455.7 437.2 423.2 416.7 400.9 376.5 348.2 336.9 327.4
310.4 297.3 286 269.4 256.9 247 234.2 219.1 200.9 181
159.2 149.7 128.9 84.2 61.3 37.5 0
676.5 534.9 486.3 491.7 509 523.2 531.9 529.5 516.1 495
471.5 450 431.9 423.2 413.1 393.2 357.5 333.9 328 316.4
301.5 285.4 270.3 258.6 251.5 245.3 233.6 219.4 202.1 182.2
161 166.4 132.7 88.7 67.6 25 0
676.5 534.9 486 492.6 509.3 523.5 531.6 530.4 517.3 495.3
471.5 449.7 431.6 423.5 412.2 392 354.8 334.2 329.5 316.1
300.6 283.1 270.6 255.1 253 245.3 233.3 219.4 203.3 181.9
161.6 164 114 91.7 66.7 24.1 0
